封装信息
封装 | 引脚 SOT-SC70 (DCK) | 5 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 250 | SMALL T&R |
SN74AHC1G126-EP 的特性
- Operating Range of 2 V to 5.5 V
- Max tpd of 6 ns at 5 V
- Low Power Consumption, 10-µA Max ICC
- ±8-mA Output Drive at 5 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
- Controlled Baseline
- One Assembly and Test Site
- One Fabrication Site
- Available in Military (–55°C to 125°C)
Temperature Range - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
SN74AHC1G126-EP 的说明
The SN74AHC1G126 is a single bus buffer gate and line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.
To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.