SN65LVDS20EVM SN65LVDS20 评估模块 angled board image

SN65LVDS20EVM

SN65LVDS20 评估模块

定价

数量 价格
+

SN65LVDS20EVM 的说明

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVDS20 Repeater/Translator silicon device.This device accepts low-voltage PECL input levels and Translates them to LVDS output levels as defined by TIA/EIA-644-A standard.

The device operates at rates to 4Gbps or clock rates to 2 GHz at either 3.3 V or 2.5 V supply operation, with less than 45 ps of total jitter.The device output can be disabled to the high impedance state by applying a logic High level to the EN bar pin.

This device also provides a voltage reference output (Vbb) of typically 1.35 V below Vcc for use in receiving single-ended PECL input signals.

定价

数量 价格
+