封装信息
封装 | 引脚 SOIC (DW) | 24 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 25 | TUBE |
SN64BCT25245 的特性
- State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
- Designed to Facilitate Incident-Wave Switching for Line Impedances of 25 or Greater
- Distributed VCC and GND Pins Minimize Noise Generated by the Simultaneous Switching of Outputs
- Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)
- High-Impedance State During Power Up and Power Down
- ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015
- Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)
SN64BCT25245 的说明
The SN64BCT25245 is a 25- octal bus transceiver designed for asynchronous communication between data buses. It improves both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented transceivers.
The device allows data transmission from the A bus to the B bus or from the B bus to the A bus depending upon the logic level at the direction-control (DIR) input. The output-enable () input can disable the device so that both buses are effectively isolated.
This transceiver is capable of sinking 188-mA IOL, which facilitates switching 25- transmission lines on the incident wave. The distributed VCC and GND pins minimize switching noise for more reliable system operation.
The outputs are in a high-impedance state during power up and power down while the supply voltage is less than approximately 3 V.
The SN64BCT25245 is characterized for operation from -40°C to 85°C and 0°C to 70°C.