封装信息
封装 | 引脚 LCCC (FK) | 20 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 55 | TUBE |
SN54S157 的特性
- Buffered Inputs and Outputs
- Three Speed/Power Ranges Available
- Applications
- Expand Any Data Input Point
- Multiplex Dual Data Buses
- Generate Four Functions of Two Variables (One Variable Is Common)
- Source Programmable Counters
SN54S157 的说明
These monolithic data selectors/multiplexers contain inverters and drivers to supply full on-chip data selection to the four output gates. A separate strobe input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The 157, LS157, and S157 present true data whereas the LS158 and S158 present inverted data to minimize propagation delay time.