封装信息
封装 | 引脚 CDIP (J) | 20 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 20 | TUBE |
SN54LS688 的特性
- Compares Two-8-Bit Words
- Choice of Totem-Pole or Open-Collector Outputs
- Hysteresis at P and Q Inputs
- 'LS682 has 20-k Pullup Resistors on the Q Inputs
- SN74LS686 and 'LS687 … JT and NT 24-Pin, 300-Mil Packages
SN54LS688 的说明
These magnitude comparators perform comparisons of two eight-bit binary or BCD words. All types provide P = Q\ outputs and all except 'LS688 provide P > Q\ outputs as well. The 'LS682, 'LS684, 'LS686, and 'LS688 have totem-pole outputs, while the 'LS685 and 'LS687 have open-collector outputs. The 'LS682 features 20-k pullup termination resistors on the Q inputs for analog or switch data.