48-pin (WD) package image

5962-9458701QXA 正在供货

具有 TTL 兼容型 CMOS 输入和三态输出的军用 16 通道 4.5V 至 5.5V 缓冲器

正在供货 barcode 批次/生产日期 可提供批次和生产日期代码选项

定价

数量 价格
+

质量信息

等级 Military
RoHS
REACH 受影响
引脚镀层/焊球材料 SNPB
MSL 等级/回流焊峰值温度 Level-NC-NC-NC
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

更多 SN54ABT162244 信息

封装信息

封装 | 引脚 CFP (WD) | 48
工作温度范围 (°C) -55 to 125
包装数量 | 包装 15 | TUBE

SN54ABT162244 的特性

  • Members of the Texas Instruments Widebus™ Family
  • Output Ports Have Equivalent 25- Series Resistors, So No External Resistors Are Required
  • Typical VOLP (Output Ground Bounce) <1 V at VCC = 5 V, TA = 25°C
  • High-Impedance State During Power Up and Power Down
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB Layout
  • Latch-Up Performance Exceeds 500 mA Per JESD-17

Widebus is a trademark of Texas Instruments.

SN54ABT162244 的说明

The ’ABT162244 devices are 16-bit buffers and line drivers designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. These devices can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. These devices provide noninverting outputs and symmetrical active-low output-enable (OE)\ inputs.

The outputs, which are designed to source or sink up to 12 mA, include equivalent 25- series resistors to reduce overshoot and undershoot.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息