SMJ320VC5416HFGW10 军用级 C54x 定点 DSP - 陶瓷封装 | HFG | 164 | -55 to 115 package image

SMJ320VC5416HFGW10 最晚可采购期限

军用级 C54x 定点 DSP - 陶瓷封装

最晚可采购期限 barcode 批次/生产日期 可提供批次和生产日期代码选项
等同于: 5962-0153001QXA 该器件型号与上面所列的器件型号相同。您只能订购该器件型号的上述数量。

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-0153001QXA 最晚可采购期限 barcode 批次/生产日期 可提供批次和生产日期代码选项
包装数量 | 包装 10 | JEDEC TRAY (5+1)
库存
数量 | 价格 1ku | +

质量信息

等级 Military
RoHS
REACH 受影响
MSL 等级/回流焊峰值温度 Level-NC-NC-NC
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A991A2

更多 SMJ320VC5416 信息

封装信息

封装 | 引脚 CFP (HFG) | 164
工作温度范围 (°C) -55 to 115
包装数量 | 包装 10 | JEDEC TRAY (5+1)

SMJ320VC5416 的特性

  • Processed to MIL-PRF-38535 (QML)
  • Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Memory Bus
  • 40-Bit Arithmetic Logic Unit (ALU) Including a 40-Bit Barrel Shifter and Two Independent 40-Bit Accumulators
  • 17 x 17-Bit Parallel Multiplier Coupled to a 40-Bit Dedicated Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operation
  • Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
  • Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Data Bus With a Bus Holder Feature
  • Extended Addressing Mode for 8M x 16-Bit Maximum Addressable External Program Space
  • 128K x 16-Bit On-Chip RAM Composed of:
    • Eight Blocks of 8K x 16-Bit On-Chip Dual-Access Program/Data RAM
    • Eight Blocks of 8K x 16-Bit On-Chip Single-Access Program RAM
  • 16K x 16-Bit On-Chip ROM Configured for Program Memory
  • Enhanced External Parallel Interface (XIO2)
  • Single-Instruction-Repeat and Block-Repeat Operations for Program Code
  • Block-Memory-Move Instructions for Better Program and Data Management
  • Instructions With a 32-Bit Long Word Operand
  • Instructions With Two- or Three-Operand Reads
  • Arithmetic Instructions With Parallel Store and Parallel Load
  • Conditional Store Instructions
  • Fast Return From Interrupt
  • On-Chip Peripherals
    • Software-Programmable Wait-State Generator and Programmable Bank-Switching
    • On-Chip Programmable Phase-Locked Loop (PLL) Clock Generator With External Clock Source
    • One 16-Bit Timer
    • Six-Channel Direct Memory Access (DMA) Controller
    • Three Multichannel Buffered Serial Ports (McBSPs)
    • 8/16-Bit Enhanced Parallel Host-Port Interface (HPI8/16)
  • Power Consumption Control With IDLE1, IDLE2, and IDLE3 Instructions With Power-Down Modes
  • CLKOUT Off Control to Disable CLKOUT
  • On-Chip Scan-Based Emulation Logic, IEEE Std 1149.1 (JTAG) Boundary Scan Logic
  • 164-Pin Ceramic Quad Flatpack (CQFP) (HFG Suffix)
  • 10-ns Single-Cycle Fixed-Point Instruction Execution Time (100 MIPS)
  • 3.3-V I/O Supply Voltage
  • 1.5-V Core Supply Voltage
  • –55°C to 115°C Operating Temperature Range, QML Processing

IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

SMJ320VC5416 的说明

The SMJ320VC5416 fixed-point, digital signal processor (DSP) (hereafter referred to as the 5416 unless otherwise specified) is based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. This processor provides an arithmetic logic unit (ALU) with a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The basis of the operational flexibility and speed of this DSP is a highly specialized instruction set.

Separate program and data spaces allow simultaneous access to program instructions and data, providing a high degree of parallelism. Two read operations and one write operation can be performed in a single cycle. Instructions with parallel store and application-specific instructions can fully utilize this architecture. In addition, data can be transferred between data and program spaces. Such parallelism supports a powerful set of arithmetic, logic, and bit-manipulation operations that can all be performed in a single machine cycle. The 5416 also includes the control mechanisms to manage interrupts, repeated operations, and function calls.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

5962-0153001QXA 最晚可采购期限 barcode 批次/生产日期 可提供批次和生产日期代码选项
包装数量 | 包装 10 | JEDEC TRAY (5+1)
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息