164-pin (HFG) package image

5962-0053901QYA 正在供货

军用级 C33 浮点 DSP - 陶瓷封装

正在供货 barcode 批次/生产日期 可提供批次和生产日期代码选项

定价

数量 价格
+

质量信息

等级 Military
RoHS
REACH 受影响
MSL 等级/回流焊峰值温度 Level-NC-NC-NC
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A001A2C

封装信息

封装 | 引脚 CFP (HFG) | 164
工作温度范围 (°C) -55 to 125
包装数量 | 包装 10 | JEDEC TRAY (5+1)

SMJ320VC33 的特性

  • High-Performance Floating-Point Digital Signal
    Processor (DSP)
    • SMx320VC33-150
      • 13-ns Instruction Cycle Time
      • 150 Million Floating-Point Operations per
        Second (MFLOPS)
      • 75 Million Instructions per Second (MIPS)
  • 34K × 32-Bit (1.1-Mbit) On-Chip Words of Dual-
    Access Static Random-Access Memory (SRAM)
    Configured in 2 × 16K plus 2 × 1K Blocks to
    Improve Internal Performance
  • x5 Phase-Locked Loop (PLL) Clock Generator
  • Very-Low Power: <200 mW at 150 MFLOPS
  • 32-Bit High-Performance CPU
  • 16-/32-Bit Integer and 32-/40-Bit Floating-Point
    Operations
  • Four Internally Decoded Page Strobes to Simplify
    Interface to I/O and Memory Devices
  • Boot-Program Loader
  • EDGEMODE Selectable External Interrupts
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Eight Extended-Precision Registers
  • Fabricated Using the 0.18-µm (leff – Effective Gate
    Length) TImeline™ Technology by Texas
    Instruments
  • On-Chip Scan-Based Emulation Logic, IEEE Std
    1149.1 (JTAG)
  • On-Chip Memory-Mapped Peripherals:
    • One Serial Port
    • Two 32-Bit Timers
    • Direct Memory Access (DMA) Coprocessor for
      Concurrent I/O and CPU Operation
  • 164-Pin Low-Profile Quad Flatpack (HFG Suffix)
  • 144-Pin Non-Hermetic Ceramic Ball Grid Array
    (CBGA) (GNM Suffix)
  • Two Address Generators With Eight Auxiliary
    Registers and Two Auxiliary Register Arithmetic
    Units (ARAUs)
  • Two Low-Power Modes
  • Two- and Three-Operand Instructions
  • Parallel Arithmetic/Logic Unit (ALU) and Multiplier
    Execution in a Single Cycle
  • Block-Repeat Capability
  • Zero-Overhead Loops With Single-Cycle
    Branches
  • Conditional Calls and Returns
  • Interlocked Instructions for Multiprocessing
    Support
  • Bus-Control Registers Configure Strobe-Control
    Wait-State Generation
  • 1.8-V (Core) and 3.3-V (I/O) Supply Voltages

All trademarks are the property of their respective owners.

SMJ320VC33 的说明

The SMx320VC33 DSP is a 32-bit, floating-point processor manufactured in 0.18-µm four-level-metal CMOS (TImeline) technology. The SMx320VC33 is part of the SM320C3x™ generation of DSPs from Texas Instruments.

The SM320C3x internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 150 MFLOPS. The SMx320VC33 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.

The SMx320VC33 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. These features result in high performance and ease of use. General-purpose applications are greatly enhanced by the large address space, multiprocessor interface, internally and externally generated wait states, one external interface port, two timers, one serial port, and multiple-interrupt structure.

The SM320C3x supports a wide variety of system applications from host processor to dedicated coprocessor. High-level-language support is easily implemented through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic.

The SM/SMJ320VC33 is a superset of the TMS320C31. Designers now have an additional 1Mb of on-chip SRAM, a maximum throughput of 150 MFLOPS, and several I/O enhancements that allow easy upgrades to current systems or creation of new baselines. This data sheet provides information required to fully use the new features of the SM/SMJ320VC33 device. For general TMS320C3x architecture and programming information, see the TMS320C3x User’s Guide (SPRU031).

The SMx320VC33 device is packaged in 164-pin low-profile quad flatpacks (HFG suffix) and in 144-ball fine pitch ball grid arrays (GNL and GNM suffix).

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息