325-pin (GF) package image

5962-9466903QXA 正在供货

军用级 C40 浮点 DSP - 陶瓷封装

正在供货 barcode 批次/生产日期 可提供批次和生产日期代码选项

定价

数量 价格
+

质量信息

等级 Military
RoHS
REACH 受影响
MSL 等级/回流焊峰值温度 Level-NC-NC-NC
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:3A001A2C

封装信息

封装 | 引脚 CPGA (GF) | 325
工作温度范围 (°C) -55 to 125
包装数量 | 包装 10 | JEDEC TRAY (5+1)

SMJ320C40 的特性

  • SMJ: QML Processing to MIL-PRF-38535
  • SM: Standard Processing
  • TMP: Commercial Level Processing TAB
  • Operating Temperature Ranges:
    • Military (M) -55°C to 125°C
    • Special (S) -55°C to 100°C
    • Commercial (C) -25°C to 85°C
    • Commercial (L) 0°C to 70°C
  • Highest Performance Floating-Point Digital Signal Processor (DSP)
    • C40-60:
      • 33-ns Instruction Cycle Time:
        60 MFLOPS, 30 MIPS, 330 MOPS, 384 MBps
    • C40-50:
      • 40-ns Instruction Cycle Time:
        50 MFLOPS, 25 MIPS, 275 MOPS, 320 MBps
    • C40-40:
      • 50-ns Instruction Cycle Time:
        40 MFLOPS, 20 MIPS, 220 MOPS, 256 MBps
  • Six Communications Ports
  • 6-Channel Direct Memory Access (DMA) Coprocessor
  • Single-Cycle Conversion to and From IEEE-745 Floating-Point Format
  • Single Cycle 1/x, 1/x
  • Source-Code Compatible With SMJ320C30
  • Validated Ada Compiler
  • Single-Cycle 40-Bit Floating-Point, 32-Bit Integer Multipliers
  • 12 40-Bit Registers, 8 Auxiliary Registers, 14 Control Registers, and 2 Timers
  • IEEE Standard 1149.1 Test-Access Port (JTAG)
  • Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
    • High Port-Data Rate of 100 MBytes/s (Each Bus)
    • 16G-Byte Continuous Program/Data/Peripheral Address Space
    • Memory-Access Request for Fast, Intelligent Bus Arbitration
    • Separate Address-, Data-, and Control-Enable Pins
    • Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
  • Packaging:
    • 325-Pin Ceramic Grid Array (GF Suffix)
    • 352-Lead Ceramic Quad Flatpack (HFH Suffix)
    • 324-Pad JEDEC-Standard TAB Frame
  • Fabricated Using Enhanced Performance Implanted CMOS (EPIC™) Technology by Texas Instruments (TI™)
  • Separate Internal Program, Data, and DMA Coprocessor Buses for Support of Massive Concurrent Input/Output (I/O) of Program and Data Throughput, Maximizing Sustained Central Processing Unit (CPU) Performance
  • On-Chip Program Cache and Dual-Access/Single-Cycle RAM for Increased Memory-Access Performance
    • 512-Byte Instruction Cache
    • 8K Bytes of Single-Cycle Dual-Access Program or Data RAM
    • ROM-Based Bootloader Supports Program Bootup Using 8-, 16-, or 32-Bit Memories Over Any One of the Communications Ports

IEEE Standard 1149.1- 1990, IEEE Standard Test-Access Port and Boundary-Scan Architecture.
EPIC and TI are trademarks of Texas Instruments Incorporated.

SMJ320C40 的说明

The C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The 320C40 is a part of the fourth-generation DSPs from Texas Instruments and is designed primarily for parallel processing.

For additional information when designing for cold temperature operation, please see Texas Instruments application report 320C3x, 320C4x and 320MCM42x Power-up Sensitivity at Cold Temperature, literature number SGUA001.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息