封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 2,500 | LARGE T&R |
RC4558 的特性
- Continuous Short-Circuit Protection
- Wide Common-Mode and Differential Voltage Ranges
- No Frequency Compensation Required
- Low Power Consumption
- No Latch-Up
- Unity-Gain Bandwidth: 3 MHz Typ
- Gain and Phase Match Between Amplifiers
- Low Noise: 8 nV/√Hz Typ at 1 kHz
- APPLICATIONS
- DVD Recorders and Players
- Pro Audio Mixers
All other trademarks are the property of their respective owners
RC4558 的说明
The RC4558 device is a dual general-purpose operational amplifier, with each half electrically similar to the µA741, except that offset null capability is not provided.
The high common-mode input voltage range and the absence of latch-up make this amplifier ideal for voltage-follower applications. The device is short-circuit protected, and the internal frequency compensation ensures stability without external components.