封装信息
封装 | 引脚 TQFP (PFB) | 48 |
工作温度范围 (°C) -10 to 70 |
包装数量 | 包装 250 | SMALL T&R |
PCM4104 的特性
- Four High-Performance, Multi-Level, Delta-Sigma Digital-to-Analog Converters
- Differential Voltage Output
- Full-Scale Output (Differential): 6.15VPP
- Supports Sampling Frequencies up to 216kHz
- Typical Dynamic Performance (24-Bit Data)
- Dynamic Range (A-Weighted): 118dB
- THD+N: 100dB
- Linear Phase, 8x Oversampling Digital Interpolation Filter
- Digital De-Emphasis Filters for 32kHz, 44.1kHz, and 48kHz Sampling Rates
- Soft Mute Function
- All-Channel Mute via the MUTE Input Pin
- Per-Channel Mute Available in Software Mode
- Digital Attenuation (Software Mode Only)
- Attenuation Range: 0dB to 119.5dB
- 256 Steps with 0.5dB per Step
- Output Phase Inversion (Software Mode Only)
- Zero Data Mute (Software Mode Only)
- Audio Serial Port
- Supports Left-Justified, Right-Justified, I2S, and TDM Data Formats
- Accepts 16-, 18-, 20, and 24-Bit Twos Complement PCM Audio Data
- Standalone and Software-Controlled Configuration Modes
- Four-Wire Serial Peripheral Interface (SPI) Port Provides Control Register Access in Software Mode
- Power Supplies: +5V Analog, +3.3V Digital
- Power Dissipation
- 203mW typical with fS = 48kHz
- 220mW typical with fS = 96kHz
- 236mW typical with fS = 192kHz
- Power-Down Modes
- Small 48-Lead TQFP Package
- APPLICATIONS
- Digital Mixing Consoles
- Digital Audio Workstations
- Digital Audio Effects Processors
- Broadcast Studio Equipment
- Surround-Sound Processors
- High-End A/V Receivers
All trademarks are the property of their respective owners.
PCM4104 的说明
The PCM4104 is a high-performance, four-channel digital-to-analog (D/A) converter designed for use in professional audio applications. The PCM4104 supports 16- to 24-bit linear PCM input data, with sampling frequencies up to 216kHz. The PCM4104 features lower power than most comparable stereo audio D/A converters, making it ideal for use in high channel count applications by lowering the overall power budget required for D/A conversion sub-system.
The PCM4104 features delta-sigma architecture, employing a high-performance multi-level modulator combined with a switched capacitor output filter. This architecture yields lower out-of-band noise and a high tolerance to system clock phase jitter. Differential voltage outputs are provided for each channel and are well-suited to high-performance audio applications. The differential outputs are easily converted to a single-ended output using an external op amp IC.
The PCM4104 includes a flexible audio serial port interface, which supports standard and time division multiplexed (TDM) formats. Support for TDM formats simplifies interfacing to DSP serial ports, while supporting a cascade connection for two PCM4104 devices. In addition, the PCM4104 offers two configuration modes: Standalone and Software-Controlled. The Standalone mode provides dedicated control pins for configuring a subset of the available PCM4104 functions, while Software mode utilizes a serial peripheral interface (SPI) port for accessing the complete feature set via internal control registers.
The PCM4104 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O is compatible with +3.3V logic families. The PCM4104 is available in a TQFP-48 package.