封装信息
封装 | 引脚 HTQFP (PAP) | 64 |
工作温度范围 (°C) -40 to 105 |
包装数量 | 包装 1,000 | LARGE T&R |
PCM3168A-Q1 的特性
- 24-Bit ΔΣ ADC and DAC
- Six-ChanneL ADC:
- High Performance: Differential and Single-
Ended, fS = 48 kHz - THD+N: –93 dB (Differential and Single-
Ended) - SNR: 107 dB (Differential),
104 dB (Single-Ended) - Dynamic Range: 107 dB (Differential),
104 dB (Single-Ended) - Sampling Rate: 8 kHz to 96 kHz
- System Clock: 256 fS, 384 fS, 512 fS, 768 fS
- Differential Voltage Input: 2 VRMS
- Single-Ended Voltage Input: 1 VRMS
- Decimation Filter:
- Passband Ripple: ±0.035 dB
- Stop Band Attenuation: –75 dB
- On-Chip, Highpass Filter:
0.96 Hz at fS = 48 kHz - Overflow Flag
- High Performance: Differential and Single-
- Eight-Channel DAC:
- High Performance: Differential, fS = 48 kHz
- THD+N: –94 dB
- SNR: 112 dB
- Dynamic Range: 112 dB
- Sampling Rate: 8 kHz to 192 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
512 fS, 768 fS - Differential Voltage Output: 8 VPP
- Analog Lowpass Filter Included
- 4x/8x Oversampling Digital Filter:
- Passband Ripple: ±0.0018 dB
- Stop Band Attenuation: –75 dB
- Zero Flag
- Flexible Mode Control:
- Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
Serial Control Interface or Hardware Control
- Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
- Multi Functions Through SPI or I2C I/F:
- Audio I/F Mode and Format Select for ADC
and DAC - Digital Attenuation and Soft Mute for ADC and
DAC - Digital De-Emphasis: 32, 44.1, and 48 kHz for
DAC
- Audio I/F Mode and Format Select for ADC
- Multi Functions Through H/W Control:
- Audio I/F Mode/Format Select
- Digital De-Emphasis Filter: 44.1 kHz for
DAC
- External Reset Pin:
- ADC/DAC Simultaneous
- Audio Interface Mode:
- ADC/DAC Independent Master and Slave
- Audio Data Format:
- ADC/DAC Independent I2S, Left-Justified,
Right-Justified, DSP, TDM
- ADC/DAC Independent I2S, Left-Justified,
- Power Supplies: 5 V for Analog and 3.3 V for
Digital - Package: HTQFP-64
- Operating Temperature Range:
- Consumer Grade: –40°C to 85°C
- Automotive Audio Grade: –40°C to 105°C
PCM3168A-Q1 的说明
The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.
The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.
The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.
The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.