封装信息
封装 | 引脚 TSSOP (DBT) | 30 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
PCM1861-Q1 的特性
- AEC-Q100 Qualified for Automotive Applications
- Temperature Grade 1: –40°C ≤ TA ≤ +125°C
- HBM ESD Classification Level 2
- CDM ESD Classification Level C5
- High SNR Performance:
- 110-dB SNR (PCM1861-Q1/63-Q1/65-Q1)
- 103-dB SNR (PCM1860-Q1/62-Q1/64-Q1)
- ADC Sample Rate (fS) = 8 kHz to 192 kHz
- Up To Four Independent ADC Channels Available
- Single-Ended, 2.1-VRMS Full-Scale (FS) Input
- Differential, 4.2-VRMS FS Input
- Hardware (HW) Control: PCM1860-Q1/61-Q1
- Software
(SW) Control (I2C or SPI):
PCM1862-Q1/63-Q1/64-Q1/65-Q1 - Support for Up To
Four Digital Microphones
(SW-Controlled Devices) - Programmable Gain Amplifier
(PGA):
- Fixed Gain: 0 dB, 12 dB, 32 dB
(PCM1860-Q1/61-Q1) - SW-Controlled Gain: –12 dB
to +32 dB
(PCM1862-Q1/63-Q1/64-Q1/65-Q1)
- Fixed Gain: 0 dB, 12 dB, 32 dB
- Integrated High-Performance Audio PLL
- Single 3.3-V Power-Supply Operation
- Power Dissipation at 3.3 V:
- < 85 mW (PCM1860-Q1/61-Q1/62-Q1/63-Q1)
- < 145 mW (PCM1864-Q1/65-Q1)
- Energysense Audio Content Detector for Auto System Wakeup and Sleep
- Master or Slave Audio Interface
- Automatic PGA Clipping Suppression Control
- PCB-Footprint Compatibility Across All Devices
PCM1861-Q1 的说明
The PCM186x-Q1 family (PCM1860-Q1, PCM1861-Q1, PCM1862-Q1, PCM1863-Q1, PCM1864-Q1, and PCM1865-Q1) of audio front-end devices take a new approach to audio-function integration to ease compliance with European Ecodesign legislation, while enabling high-performance end products at reduced cost. The PCM186x-Q1 support single-supply operation at 3.3 V, and offer an integrated programable gain amplifier (PGA) in a small package; this configuration makes it feasible to implement smaller and smarter products at a reduced cost.
The PCM186x-Q1 audio front end supports single-ended input levels from small-mV microphone inputs to 2.1-VRMS line inputs, without external resistor dividers. The front-end mixer (MIX), multiplexer (MUX), and PGA also support differential (Diff), pseudo-differential, and single-ended (SE) inputs, making these devices an ideal interface for products that require interference suppression. The PCM186x-Q1 integrate many system-level functions that assist or replace some DSP functions.
An integrated band-gap voltage reference provides excellent PSRR, so that a dedicated analog 3.3-V rail may not be required.