封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
OPA820 的特性
- High Bandwidth (240 MHz, G = 2)
- High-Output Current (±110 mA)
- Low-Input Noise (2.5 nV/√Hz)
- Low-Supply Current (5.6 mA)
- Flexible Supply Voltage:
- Dual ±2.5 V to ±6 V
- Single 5 V to 12 V
- Excellent DC Accuracy:
- Maximum 25°C Input Offset Voltage = ±750 µV
- Maximum 25°C Input Offset Current = ±400 nA
OPA820 的说明
The OPA820 device provides a wideband, unity-gain stable, voltage-feedback amplifier with a very-low input-noise voltage and high-output current using a low 5.6-mA supply current. At unity-gain, the OPA820 device gives more than 800-MHz bandwidth with less than 1-dB peaking. The OPA820 device complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input-offset voltage of ±750 µV and an offset current of ±400 nA provide excellent absolute DC precision for pulse amplifier applications.
Minimal input and output voltage-swing headroom allow the OPA820 device to operate on a single 5-V supply with more than 2-VPP output swing. While not a rail-to-rail (RR) output, this swing supports most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.
Exceptionally low dG/dP (0.01% or 0.03°) supports low-cost composite-video line-driver applications. Existing designs can use the industry-standard pinout, 8-pin SOIC package while emerging high-density portable applications can use the 5-pin SOT-23. Offering the lowest thermal impedance of the industry in a SOT package, along with full specification over both the commercial and industrial temperature ranges, provides solid performance over a wide temperature range.