封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 50 | TUBE |
OPA4820 的特性
- HIGH BANDWIDTH: 220MHz (G = +2)
- HIGH OUTPUT CURRENT: ±85mA
- LOW INPUT NOISE: 2.5nV/Hz
- LOW SUPPLY CURRENT: 5.7mA/ch
- FLEXIBLE SUPPLY VOLTAGE:
±2V to ±6.3V Dual Supply
+4V to +12.6V Single Supply - EXCELLENT DC ACCURACY:
- Maximum 25°C Input Offset Voltage = 0.8mV
- Maximum 25°C Input Offset Current = 500nA
- APPLICATIONS
- LOWCOST VIDEO LINE DRIVERS
- ADC PREAMPS
- ACTIVE FILTERS
- LOWNOISE INTEGRATORS
- PORTABLE TEST EQUIPMENT
- OPTICAL CHANNEL AMPLIFIERS
- LOWPOWER, BASEBAND AMPLIFIERS
- CCD IMAGING CHANNEL AMPLIFIERS
- OPA4650 UPGRADE
All trademarks are the property of their respective owners.
OPA4820 的说明
The OPA4820 provides a wideband, unity-gain stable, voltage-feedback amplifier with a very low input noise voltage and high output current using a low 5.7mA/ch supply current. At unity-gain, the OPA4820 gives > 600MHz bandwidth with < 1 dB peaking. The OPA4820 complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input offset voltage of ±0.8mV and an offset current of ±500nA give excellent absolute DC precision for pulse amplifier applications.
Minimal input and output voltage swing headroom allow the OPA4820 to operate on a single +5V supply with > 2VPP output swing. While not a rail-to-rail (RR) output, this swing will support most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.
Exceptionally low dG/dP (0.01%/0.03°) supports low-cost composite video line driver applications. Existing designs can use the industry-standard quad pinout SO-14 package while emerging high-density portable applications can use the TSSOP-14.