封装信息
封装 | 引脚 TSSOP (PW) | 14 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 250 | SMALL T&R |
OPA4347 的特性
- LOW IQ: 20µA
- microSIZE PACKAGES: WCSP-8, SC70-5, SOT23-5, SOT23-8, and TSSOP-14
- HIGH SPEED/POWER RATIO WITH BANDWIDTH: 350kHz
- RAIL-TO-RAIL INPUT AND OUTPUT
- SINGLE SUPPLY: 2.3V to 5.5V
- APPLICATIONS
- PORTABLE EQUIPMENT
- BATTERY-POWERED EQUIPMENT
- 2-WIRE TRANSMITTERS
- SMOKE DETECTORS
- CO DETECTORS
All trademarks are the property of their respective owners.
OPA4347 的说明
The OPA347 is a microPower, low-cost operational amplifier available in micropackages. The OPA347 (single version) is available in the SC-70 and SOT23-5 packages. The OPA2347 (dual version) is available in the SOT23-8 and WCSP-8 packages. Both are also available in the SO-8. The OPA347 is also available in the DIP-8. The OPA4347 (quad) is available in the SO-14 and the TSSOP-14.
The small size and low power consumption (34µA per channel maximum) of the OPA347 make it ideal for portable and battery-powered applications. The input range of the OPA347 extends 200mV beyond the rails, and the output range is within 5mV of the rails. The OPA347 also features an excellent speed/power ratio with a bandwidth of 350kHz.
The OPA347 can be operated with a single or dual power supply from 2.3V to 5.5V. All models are specified for operation from 55°C to +125°C.