封装信息
封装 | 引脚 SSOP (DBQ) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 75 | TUBE |
OPA3695 的特性
- 900MHz BANDWIDTH, GAIN = +2V/V
- 450MHz BANDWIDTH, GAIN = +8V/V
- WIDE OUTPUT VOLTAGE SWING: ±4V
- ULTRA-HIGH SLEW RATE: 4300V/µs
- 3RD-ORDER INTERCEPT: > 35dBm (f < 40MHz)
- LOW 1.8nV/√Hz VOLTAGE NOISE
- ±120mA OUTPUT CURRENT DRIVE
- 12.9mA/Ch SUPPLY CURRENT (±5V)
- LOW 0.1mA/Ch DISABLE CURRENT
- 3.5V to 12V SINGLE-SUPPLY OPERATION
- ±1.75V to ±6V SPLIT-SUPPLY OPERATION
- APPLICATIONS
- BROADBAND VIDEO LINE DRIVERS
- VERY WIDEBAND ADC DRIVERS
- HIGH BANDWIDTH INSTRUMENTATION AMPLIFIERS
- HIGH-SPEED IMAGING
- ACTIVE FILTERS
- ARB WAVEFORM OUTPUT DRIVERS
All other trademarks are the property of their respective owners
OPA3695 的说明
The OPA3695 is a triple, very high bandwidth, current-feedback op amp that combines an exceptional 4300V/µs slew rate and a very high 900MHz bandwidth (G = +2V/V) to provide an amplifier that is ideal for the most demanding video applications. The device versatility is enhanced with a low 1.8nV/√Hz input voltage noise and an output stage that can swing within 1V from the supply rail to deliver a high dynamic range signal, making it well-suited for analog-to-digital converter (ADC) front-ends or digital-to-analog converter (DAC) output buffering. Optimized for high gain operation, the OPA3695 is also well-suited for buffering surface acoustic wave (SAW) filters in an intermediate frequency (IF) system.
The low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. System power may be further reduced using the Disable control pin. Leaving this pin open, or holding it high, gives normal operation. If pulled low, the OPA3695 supply current drops to 100µA/channel. This power-saving feature, along with exceptional single +5V operation, makes the OPA3695 a good fit for low-power applications that require very high performance. The OPA3695 is available in an SSOP-16 package.