封装信息
封装 | 引脚 PDIP (P) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 50 | TUBE |
OPA344 的特性
- RAIL-TO-RAIL INPUT
- RAIL-TO-RAIL OUTPUT (within 1mV)
- LOW QUIESCENT CURRENT: 150µA typ
- MicroSIZE PACKAGES
- SOT23-5
- MSOP-8
- TSSOP-14
- GAIN-BANDWIDTH
- OPA344: 1MHz, G ≥ 1
- OPA345: 3MHz, G ≥ 5
- SLEW RATE
- OPA344: 0.8V/µs
- OPA345: 2V/µs
- THD + NOISE: 0.006%
- APPLICATIONS
- PCMCIA CARDS
- DATA ACQUISITION
- PROCESS CONTROL
- AUDIO PROCESSING
- COMMUNICATIONS
- ACTIVE FILTERS
- TEST EQUIPMENT
All trademarks are the property of their respective owners.
OPA344 的说明
The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.
The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).
Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. Single, dual and quad versions have identical specs for design flexibility.
A variety of packages are available. All are specified for operation from 40°C to 85°C. A SPICE macromodel for design analysis is available for download from www.ti.com.