封装信息
封装 | 引脚 VSSOP (DGK) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
OPA2703 的特性
- RAIL-TO-RAIL INPUT AND OUTPUT
- WIDE SUPPLY RANGE:
Single Supply: 4V to 12V
Dual Supplies: ±2 to ±6 - LOW QUIESCENT CURRENT: 160uA
- FULL-SCALE CMRR: 90dB
- LOW OFFSET: 160uV
- HIGH SPEED:
OPA703: 1MHz, 0.6V/us
OPA704: 3MHz, 3V/us - MicroSIZE PACKAGES:
SOT23-5, MSOP-8, TSSOP-14 - LOW INPUT BIAS CURRENT: 1pA
- APPLICATIONS
- AUTOMOTIVE APPLICATIONS:
Audio, Sensor Applications, Security Systems - PORTABLE EQUIPMENT
- ACTIVE FILTERS
- TRANSDUCER AMPLIFIER
- TEST EQUIPMENT
- DATA ACQUISITION
- AUTOMOTIVE APPLICATIONS:
OPA2703 的说明
The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.
The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.
The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.