封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -25 to 80 |
包装数量 | 包装 75 | TUBE |
OPA2107 的特性
- Very Low Noise: 8nV/Hz at 10kHz
- Low VOS: 1mV max
- Low Drift: 10 µV/°C max
- Low IB: 10pA max
- Fast Settling Time: 2 µs to 0.01%
- Unity-Gain Stable
- APPLICATIONS
- Data Acquisition
- DAC Output Amplifiers
- Optoelectronics
- High-Impedance Sensor Amps
- High-Performance Audio Circuitry
- Medical Equipment, CT Scanners
All trademarks are the property of their respective owners.
OPA2107 的说明
The OPA2107 dual operational amplifier provides precision Difet performance with the cost and space savings of a dual op amp. It is useful in a wide range of precision and low-noise analog circuitry and can be used to upgrade the performance of designs currently using BIFET® type amplifiers.
The OPA2107 is fabricated on a proprietary dielectrically isolated (Difet) process. This holds input bias currents to very low levels without sacrificing other important parameters, such as input offset voltage, drift and noise. Laser-trimmed input circuitry yields excellent dc performance. Superior dynamic performance is achieved, yet quiescent current is held to under 2.5mA per amplifier. The OPA2107 is unity-gain stable.
The OPA2107 is available in DIP-8 and SO-8 packages.