封装信息
封装 | 引脚 VSSOP (DGK) | 8 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 2,500 | LARGE T&R |
OPA192-Q1 的特性
- Qualified for Automotive Applications
- AEC-Q100 Qualified with
the Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level 4A
- Low Offset Voltage: ±5 µV
- Low Offset Voltage Drift: ±0.2 µV/°C
- Low Noise: 5.5 nV/√Hz at 1 kHz
- High Common-Mode Rejection: 140 dB
- Low Bias Current: ±5 pA
- Rail-to-Rail Input and Output
- Wide Bandwidth: 10 MHz GBW
- High Slew Rate: 20 V/µs
- Low Quiescent Current: 1 mA per Amplifier
- Wide Supply: ±2.25 V to ±18 V, 4.5 V to 36 V
- EMI/RFI Filtered Inputs
- Differential Input Voltage Range to Supply Rail
- High Capacitive-Load-Drive Capability: 1 nF
- Industry-Standard
Package:
- Single and Dual Channel in VSSOP-8
OPA192-Q1 的说明
The OPAx192-Q1 family (OPA192-Q1 and OPA2192-Q1) is a new generation of 36-V, e-trim operational amplifiers. The OPAx192-Q1 family of operational amplifiers use e-trim, a method of package-level trim for offset and offset temperature drift implemented during the final steps of manufacturing after the plastic molding process. This method minimizes the influence of inherent input transistor mismatch, as well as errors induced during package molding.
These devices offer outstanding dc precision and ac performance, including rail-to-rail input/output, low offset (±5 µV, typical), low offset drift (±0.2 µV/°C, typical), and 10-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±65 mA), high capacitive-load drive of up to 1 nF, and high slew rate (20 V/µs) make the OPAx192-Q1 a robust, high-performance operational amplifier for high-voltage industrial applications.
The OPAx192-Q1 family of op amps is available in an 8-pin VSSOP package and is specified from –40°C to +125°C.