封装信息
封装 | 引脚 LQFP (PZ) | 100 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | LARGE T&R |
MSP430F47127 的特性
- Low Supply-Voltage Range: 1.8 V to 3.6 V
- Ultralow Power Consumption
- Active Mode: 350 µA at 1 MHz, 2.2 V
- Standby Mode: 1.1 µA
- Off Mode (RAM Retention): 0.2 µA
- Five Power-Saving Modes
- Wake-Up From Standby Mode in Less Than 6 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Three-Channel Internal DMA
- Three, Six or Seven 16-Bit Sigma-Delta Analog-to-Digital (A/D)
Converters With Differential PGA Inputs - 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
- 16-Bit Timer_A With Three Capture/Compare Registers
- On-Chip Comparator
- Four Universal Serial Communication Interface (USCI) Modules
- USCI_A0 and USCI_A1
- Enhanced UART Supporting Auto-Baudrate Detection
- IrDA Encoder and Decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1
- Integrated LCD Driver With Contrast Control for Up to 160 Segments
- Basic Timer With Real-Time Clock Feature
- 32-Bit Hardware Multiplier
- Brownout Detector
- Supply Voltage Supervisor/Monitor With Programmable Level Detection
- Serial Onboard Programming, No External Programming Voltage Needed
Programmable Code Protection by Security Fuse - Bootstrap Loader
- On-Chip Emulation Module
- Family Members Include
- MSP430F47163: 92KB Flash, 4KB RAM
3 Sigma-Delta ADCs - MSP430F47173: 92KB Flash, 8KB RAM
3 Sigma-Delta ADCs - MSP430F47183: 116KB Flash, 8KB RAM
3 Sigma-Delta ADCs - MSP430F47193: 120KB Flash, 4KB RAM
3 Sigma-Delta ADCs - MSP430F47126: 56KB Flash, 4KB RAM
6 Sigma-Delta ADCs - MSP430F47166: 92KB Flash, 4KB RAM
6 Sigma-Delta ADCs - MSP430F47176: 92KB Flash, 8KB RAM
6 Sigma-Delta ADCs - MSP430F47186: 116KB Flash, 8KB RAM
6 Sigma-Delta ADCs - MSP430F47196: 120KB Flash, 4KB RAM
6 Sigma-Delta ADCs - MSP430F47127: 56KB Flash, 4KB RAM
7 Sigma-Delta ADCs - MSP430F47167: 92KB Flash, 4KB RAM
7 Sigma-Delta ADCs - MSP430F47177: 92KB Flash, 8KB RAM
7 Sigma-Delta ADCs - MSP430F47187: 116KB Flash, 8KB RAM
7 Sigma-Delta ADCs - MSP430F47197: 120KB Flash, 4KB RAM
7 Sigma-Delta ADCs
- MSP430F47163: 92KB Flash, 4KB RAM
- Available in a 100-Pin Plastic Quad Flatpack (QFP) Package
- For Complete Module Descriptions, See the MSP430x4xx Family Users Guide,
Literature Number SLAU056 - For E-Meter Reference Design and Software, See Implementation of aThree-Phase Electronic Watt-Hour Meter using the MSP430F471xx, Literature Number SLAA409
MSP430F47127 的说明
The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The devices feature a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6µs.
The MSP430F471xx series are microcontroller configurations targeted to single-phase and poly-phase electricity meters with three, six, or seven 16-bit sigma-delta A/D converters. Each channel has a differential input pair and programmable input gain. Also integrated are two 16-bit timers, four universal serial communication interfaces (USCI), DMA, 68 I/O pins, and a liquid crystal driver (LCD) with integrated contrast control.