封装信息
封装 | 引脚 LQFP (PM) | 64 |
工作温度范围 (°C) -55 to 150 |
包装数量 | 包装 160 | JEDEC TRAY (5+1) |
MSP430F2619S-HT 的特性
- Low-Supply Voltage Range 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 365 µA at 1 MHz, 2.2 V
- Standby Mode (VLO): 0.5 µA
- Off Mode (RAM Retention): 0.1 µA
- Wake-Up From Standby Mode in Less than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Three-Channel Internal DMA
- 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan Feature
- Dual 12-Bit Digital-to-Analog (D/A) Converters With Synchronization
- 16-Bit Timer_A With Three Capture/Compare Registers
- 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
- On-Chip Comparator
- Four Universal Serial Communication Interfaces (USCIs)
- USCI_A0 and USCI_A1
- Enhanced UART Supporting Auto-Baud-Rate Detection (LIN)
- IrDA Encoder and Decoder
- Synchronous SPI
- USCI_B0 and USCI_B1
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1
- Supply Voltage Supervisor/Monitor With Programmable Level Detection
- Brownout Detector
- Bootstrap Loader
- Serial Onboard Programming, No External Programming Voltage Needed Programmable Code Protection by Security Fuse
- MSP430F2619S 120KB + 256B Flash Memory, 4KB RAM
- Available in 64-Pin QFP Package or 64-Pin and 80-Pin KGD Options
- For Complete Module Descriptions, Refer to MSP430x2xx Family Users Guide (SLAU144).
MSP430F2619S-HT 的说明
The MSP430F2619S ultra-low-power microcontroller features different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that attribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F2619S is a microcontroller configuration with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins.
Typical applications include sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system. Stand-alone RF sensor front end is another area of application.