封装信息
封装 | 引脚 TSSOP (PW) | 28 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 50 | TUBE |
MSP430F2112 的特性
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 250 µA at 1 MHz, 2.2 V
- Standby Mode: 0.7 µA
- Off Mode (RAM Retention): 0.1 µA
- Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With Four Calibrated Frequencies to ±1%
- Internal Very-Low-Power Low-Frequency Oscillator
- 32-kHz Crystal
- High-Frequency (HF) Crystal up to 16 MHz
- Resonator
- External Digital Clock Source
- External Resistor
- 16-Bit Timer0_A3 With Three Capture/Compare Registers
- 16-Bit Timer1_A2 With Two Capture/Compare Registers
- On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
- 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
- Universal Serial Communication Interface
- Enhanced UART Supporting Auto-Baudrate Detection (LIN)
- IrDA Encoder and Decoder
- Synchronous SPI
- I2C™
- Brownout Detector
- Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
- Bootstrap Loader
- On-Chip Emulation Module
- Family Members Include:
- MSP430F2132: 8KB + 256B Flash Memory, 512B RAM
- MSP430F2122: 4KB + 256B Flash Memory, 512B RAM
- MSP430F2112: 2KB + 256B Flash Memory, 256B RAM
- Available in 28-Pin TSSOP (PW) and 32-Pin QFN (RHB or RTV) Packages
- For Complete Module Descriptions, See the MSP430x2xx Family User's Guide, Literature Number SLAU144
MSP430F2112 的说明
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F21x2 series is an ultra-low-power microcontroller with two built-in 16-bit timers, a fast 10-bit A/D converter with integrated reference and a data transfer controller (DTC), a comparator, built-in communication capability using the universal serial communication interface, and up to 24 I/O pins.