封装信息
封装 | 引脚 SOIC (DW) | 20 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 25 | TUBE |
MSP430F2101 的特性
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 250 µA at 1 MHz, 2.2 V
- Standby Mode: 0.7 µA
- Off Mode (RAM Retention): 0.1 µA
- Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With Four Calibrated
Frequencies to ±1% - 32-kHz Crystal
- High-Frequency Crystal up to 16 MHz
- Resonator
- External Digital Clock Source
- Internal Frequencies up to 16 MHz With Four Calibrated
- 16-Bit Timer_A With Three Capture/Compare Registers
- On-Chip Comparator for Analog Signal Compare Function or Slope
Analog-to-Digital (A/D) Conversion - Brownout Detector
- Serial Onboard Programming, No External Programming Voltage Needed,
Programmable Code Protection by Security Fuse - Bootstrap Loader
- On Chip Emulation Module
- Family Members:
- MSP430F2101
- 1KB + 256B Flash Memory
- 128B RAM
- MSP430F2111
- 2KB + 256B Flash Memory
- 128B RAM
- MSP430F2121
- 4KB + 256B Flash Memory
- 256B RAM
- MSP430F2131
- 8KB + 256B Flash Memory
- 256B RAM
- MSP430F2101
- Available in a 20-Pin Plastic Small-Outline Wide Body (SOWB) Package,
20-Pin Plastic Small-Outline Thin (TSSOP) Package, 20-Pin TVSOP Package,
and 24-Pin QFN Package - For Complete Module Descriptions, See the MSP430x2xx Family User's Guide (SLAU144)
MSP430F2101 的说明
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consist of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430x21x1 series is an ultra-low-power mixed signal microcontroller with a built-in 16-bit timer, versatile analog comparator, and sixteen I/O pins.
Typical applications include sensor systems that capture analog signals, convert themto digital values, and then process the data for display or for transmission to a host system. Stand-alone RF sensor front end is another area of application. The analog comparator provides slope A/D conversion capability.