LP38798EVM 的特性
- Ultra-Low Output Noise: 5 µVRMS (10Hz to 100kHz)
- High PSRR: 90dB at 10 kHz, 60dB at 100 kHz
- Maximum Operating Input Voltage: 20.0V
- Maximum Operating Output Current: 800mA
LP38798EVM 的说明
The LP38798-ADJ is a high performance linear regulator capable of supplying 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798EVM evaluation board is designed to demonstrate the capabilities of the LP38798-ADJ high performance LDO voltage regulator. It is intended to provide for flexible circuit configurations and access to points of interest.