36-pin (NJK) package image

LMX2541SQE2380E/NOPB 正在供货

具有集成 VCO 的超低噪声 PLLatinum 频率合成器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LMX2541SQ2380E/NOPB 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 SN
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A991G

封装信息

封装 | 引脚 WQFN (NJK) | 36
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

LMX2541 的特性

  • Multiple Frequency Options Available
    (See Device Comparison Table)
  • Frequencies from 31.6 MHz to 4000 MHz
  • Very Low RMS Noise and Spurs
  • –225 dBc/Hz Normalized PLL Phase Noise
  • Integrated RMS Noise (100 Hz – 20 MHz)
    • 2 mRad (100 Hz – 20 MHz) at 2.1 GHz
    • 3.5 mRad (100 Hz - 20 MHz) at 3.5 GHz
  • Ultra Low-Noise Integrated VCO
  • External VCO Option (Internal VCO Bypassed)
  • VCO Frequency Divider 1 to 63 (all values)
  • Programmable Output Power
  • Up to 104-MHz Phase Detector Frequency
  • Integrated Low-Noise LDOs
  • Programmable Charge Pump Output
  • Partially Integrated Loop Filter
  • Digital Frequency Shift Keying (FSK) Modulation Pin
  • Integrated Reference Crystal Oscillator Circuit
  • Hardware and Software Power Down
  • FastLock Mode and VCO-Based Cycle Slip Reduction
  • Analog and Digital Lock Detect
  • 1.6-V Logic Compatibility

LMX2541 的说明

The LMX2541 is an ultra low-noise frequency synthesizer which integrates a high performance delta-sigma fractional N PLL, a VCO with fully integrated tank circuit, and an optional frequency divider. The PLL offers an unprecedented normalized noise floor of -225 dBc/Hz and can be operated with up to 104 MHz of phase-detector rate (comparison frequency) in both integer and fractional modes. The PLL can also be configured to work with an external VCO.

The LMX2541 integrates several low-noise, high precision LDOs and output driver matching network to provide higher supply noise immunity and more consistent performance, while reducing the number of external components. When combined with a high quality reference oscillator, the LMX2541 generates a very stable, ultra low-noise signal.

The LMX2541 is offered in a family of 6 devices with varying VCO frequency range from 1990 MHz up to 4 GHz. Using a flexible divider, the LMX2541 can generate frequencies as low as 31.6 MHz.

The LMX2541 is a monolithic integrated circuit, fabricated in a proprietary BiCMOS process. Device programming is facilitated using a three-wire MICROWIRE interface that can operate down to 1.6 volts. Supply voltage ranges from 3.15 V to 3.45 V. The LMX2541 is available in a 36-pin 6-mm × 6-mm × 0.8-mm WQFN Package.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LMX2541SQ2380E/NOPB 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 1,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息