封装信息
封装 | 引脚 SOIC (D) | 14 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 55 | TUBE |
LMP2234 的特性
- (For VS = 5V, Typical Unless Otherwise
Noted)
- Supply Current at 1.8V 31 µA
- Operating Voltage Range 1.6V to 5.5V
- Low TCVOS ±0.75 µV/°C (max)
- VOS ±150 µV (max)
- Input Bias Current ±20 fA
- PSRR 120 dB
- CMRR 97 dB
- Open Loop Gain 120 dB
- Gain Bandwidth Product 130 kHz
- Slew Rate 58 V/ms
- Input Voltage Noise, f = 1 kHz 60 nV/√Hz
- Temperature Range –40°C to 125°C
All trademarks are the property of their respective owners.
LMP2234 的说明
The LMP2234 is a quad micropower precision amplifier designed for battery powered applications. The 1.6 to 5.5V operating supply voltage range and quiescent power consumption of only 50 μW extend the battery life in portable systems. The LMP2234 is part of the LMP precision amplifier family. The high impedance CMOS input makes it ideal for instrumentation and other sensor interface applications.
The LMP2234 has a maximum offset voltage of 150 μV and 0.3 μV/°C offset drift along with low bias current of only ±20 fA. These precise specifications make the LMP2234 a great choice for maintaining system accuracy and long term stability.
The LMP2234 has a rail-to-rail output that swings 15 mV from the supply voltage, which increases system dynamic range. The common mode input voltage range extends 200 mV below the negative supply, thus the LMP2234 is ideal for ground sensing in single supply applications.
The LMP2234 is offered in 14-Pin SOIC and TSSOP packages.