封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | SMALL T&R |
LMH6654 的特性
- (VS = ±5 V, TJ = 25 °C, Typical
Values Unless Specified) - Voltage Feedback Architecture
- Unity Gain Bandwidth 250 MHz
- Supply Voltage Range ±2.5V to ±6V
- Slew Rate 200 V/µsec
- Supply Current 4.5 mA/channel
- Input Common Mode Voltage −5.15V to +3.7V
- Output Voltage Swing (RL = 100 Ω) −3.6V to 3.4V
- Input Voltage Noise 4.5 nV/√Hz
- Input Current Noise 1.7 pA/√Hz
- Settling Time to 0.01% 25 ns
LMH6654 的说明
The LMH6654 and LMH6655 single and dual high speed voltage feedback amplifiers are designed to have unity-gain stable operation with a bandwidth of 250 MHz. They operate from ±2.5 V to ±6 V and each channel consumes only 4.5 mA. The amplifiers feature very low voltage noise and wide output swing to maximize signal-to-noise ratio, and possess a true single supply capability with input common mode voltage range extending 150 mV below negative rail and within 1.3 V of the positive rail. The high speed and low power combination of the LMH6654 and LMH6655 make these products an ideal choice for many portable, high speed applications where power is at a premium.
The LMH6654 and LMH6655 are built on TI’s Advance VIP10 (Vertically Integrated PNP) complementary bipolar process.
The LMH6654 is packaged in 5-Pin SOT-23 and 8-Pin SOIC. The LMH6655 is packaged in 8-Pin VSSOP (DGK) and 8-Pin SOIC.