封装信息
封装 | 引脚 SOT-SC70 (DCK) | 6 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 1,000 | LARGE T&R |
LMH6601-Q1 的特性
- LMH6601-Q1 Qualified for Automotive Applications
- AEC-Q100 Grade 3
- 40°C to 85°C Ambient Operating
Temperature Range
- VS = 3.3 V, TA = 25°C,
AV = 2 V/V, RL = 150 Ω to
V, Unless Specified - 125 MHz 3 dB Small Signal Bandwidth
- 75 MHz 3 dB Large Signal Bandwidth
- 30 MHz Large Signal 0.1-dB Gain Flatness
- 260 V/µs Slew Rate
- 0.25%/0.25° Differential Gain and Differential
Phase - Rail-to-Rail Output
- 2.4-V to 5.5-V Single-Supply Operating Range
- 6-Pin SC70 Package
LMH6601-Q1 的说明
The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.