封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
LMC6042 的特性
- Low Supply Current: 10 μA/Amp (typ)
- Operates from 4.5V to 15V Single Supply
- Ultra Low Input Current: 2 fA (typ)
- Rail-to-Rail Output Swing
- Input Common-Mode Range Includes Ground
All trademarks are the property of their respective owners.
LMC6042 的说明
Ultra-low power consumption and low input-leakage current are the hallmarks of the LMC6042. Providing input currents of only 2 fA typical, the LMC6042 can operate from a single supply, has output swing extending to each supply rail, and an input voltage range that includes ground.
The LMC6042 is ideal for use in systems requiring ultra-low power consumption. In addition, the insensitivity to latch-up, high output drive, and output swing to ground without requiring external pull-down resistors make it ideal for single-supply battery-powered systems.
Other applications for the LMC6042 include bar code reader amplifiers, magnetic and electric field detectors, and hand-held electrometers.
This device is built with TI's advanced Double-Poly Silicon-Gate CMOS process.
See the LMC6041 for a single, and the LMC6044 for a quad amplifier with these features.