LM73CIMK-1/NOPB 已停产

具有 I2C/SMBus 接口的 ±1°C 温度传感器

已停产 custom-reels 定制 可提供定制卷带
open-in-new 查看替代产品

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LM73CIMKX-1/NOPB 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 SOT-23-THN (DDC) | 6
工作温度范围 (°C) -40 to 150
包装数量 | 包装 1,000 | SMALL T&R

LM73 的特性

  • Single Address Pin Offers Choice of Three
    Selectable Addresses Per Version for a Total of
    Six Possible Addresses.
  • SMBus and I2C-compatible Two-Wire Interface
  • Supports 400-Khz Operation
  • Shutdown Mode With One-shot Feature Available
    for Very Low Average Power Consumption
  • Programmable Digital Temperature Resolution
    From 11 Bits to 14 Bits
  • Fast Conversion Rate Ideal for Quick Power Up
    and Measuring Rapidly Changing Temperature
  • Open-Drain ALERT Output Pin Goes Active When
    Temperature is Above a Programmed
    Temperature Limit
  • Very Stable, Low-noise Digital Output
  • UL Recognized Component
  • Key Specifications
    •  Supply Current
      • Operating
        • 320 µA (Typical)
        • 495 µA (Maximum)
      • Shutdown
        • 8 µA (Maximum)
        • 1.9 µA (Typical)
    • Temperature Accuracy
      • −10°C to 80°C: ±1.0°C (Maximum)
      • −25°C to 115°C: ±1.5°C (Maximum)
      • −40°C to 150°C: ±2°C (Maximum)
    • Resolution
      • 0.25°C to 0.03125°C
    • Conversion Time
      • 11-Bit (0.25°C): 14 ms (Maximum)
      • 14-Bit (0.03125°C): 112 ms (Maximum)

LM73 的说明

The LM73 is an integrated, digital-output temperature sensor featuring an incremental Delta-Sigma ADC with a two-wire interface that is compatible with the SMBus and I2C interfaces. The host can query the LM73 at any time to read temperature.

Available in a 6-pin SOT package, the LM73 occupies very little board area while operating over a wide temperature range (–40°C to 150°C) and providing ±1°C accuracy from –10°C to 80°C. The user can optimize between the conversion time and the sensitivity of the LM73 by programming it to report temperature in any of four different resolutions. Defaulting to 11-bit mode (0.25°C/LSB), the LM73 measures temperature in a maximum time of 14 ms, making it ideal for applications that require temperature data very soon after power-up. In its maximum resolution, 14-bit mode (0.03125°C/LSB), the LM73 is optimized to sense very small changes in temperature.

A single multi-level address line selects one of three unique device addresses. An open-drain ALERT output goes active when the temperature exceeds a programmable limit. Both the data and clock lines are filtered for excellent noise tolerance and reliable communication. Additionally, a time-out feature on the clock and data lines causes the LM73 to automatically reset these lines if either is held low for an extended time, thus exiting any bus lock-up condition without processor intervention.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

LM73CIMKX-1/NOPB 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息