LM70
- 0.25°C Temperature Resolution.
- Shutdown Mode Conserves Power Between Temperature Reading
- SPI and MICROWIRE Bus Interface
- VSSOP-8 and WSON-8 Packages Save Space
- UL Recognized Component
Key Specifications
- Supply Voltage 2.65V to 5.5V
- Supply Current
- Operating260 μA (typ)490 μA (max)
- Shutdown12 μA (typ)
- Temperature Accuracy
- −40°C to 85°C, ±2°C(max)
- −10°C to 65°C, +1.5/−2°C(max)
- −55°C to 125°C, +3/−2°C(max)
- −55°C to 150°C, +3.5/−2°C(max)
All trademarks are the property of their respective owners.
The LM70 is a temperature sensor, Delta-Sigma analog-to-digital converter with an SPI and MICROWIRE compatible interface available in WSON and VSSOP 8-pin packages. The host can query the LM70 at any time to read temperature. A shutdown mode decreases power consumption to less than 10 µA. This mode is useful in systems where low average power consumption is critical.
The LM70 has 10-bit plus sign temperature resolution (0.25°C per LSB) while operating over a temperature range of −55°C to +150°C.
The LM70's 2.65V to 5.5V supply voltage range, low supply current and simple SPI interface make it ideal for a wide range of applications. These include thermal management and protection applications in hard disk drives, printers, electronic test equipment, and office electronics.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM70 SPI/MICROWIRE 10-Bit plus Sign Digital Temperature Sensor 数据表 (Rev. G) | 2013年 3月 22日 | |||
证书 | UL Report Vol1-Sec4 Description E232195 | 2018年 8月 9日 | ||||
应用手册 | AN-1256 Tiny Temperature Sensors for Portable Systems (Rev. A) | 2013年 4月 26日 | ||||
应用手册 | Tiny Temperature Sensors for Remote Systems | 2003年 2月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LM70SW-LINUX — 用于 LM70 的 Linux 驱动程序
Linux 主线状态
在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用
- lm70
- tmp121
- lm71
- lm74
与该器件关联的文件为:
- drivers/hwmon/lm70.c
- Documentation/hwmon/lm70
启用驱动程序支持
使用“make (...)
封装 | 引脚 | 下载 |
---|---|---|
VSSOP (DGK) | 8 | 查看选项 |
WSON (NGK) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点