封装信息
封装 | 引脚 SOIC (D) | 8 |
工作温度范围 (°C) 0 to 70 |
包装数量 | 包装 95 | TUBE |
LM6152 的特性
- At VS = 5V, typical unless noted.
- Greater than Rail-to-rail Input CMVR
−0.2 5V to 5.25 V - Rail-to-rail Output Swing 0.01 V to 4.99 V
- Wide Gain-bandwidth 75 MHz @ 100 kHz
- Slew Rate
- Small Signal 5 V/µs
- Large Signal 45 V/µs
- Low Supply Current 1.4 mA/amplifier
- Wide Supply Range 2.7 V to 24 V
- Fast Settling Time of 1.1 µs for 2 V Step
(to 0.01%) - PSRR 91 dB
- CMRR 84 dB
LM6152 的说明
Using patented circuit topologies, the LM6152/LM6154 provides new levels of speed vs. power performance in applications where low voltage supplies or power limitations previously made compromise necessary. With only 1.4 mA/amplifier supply current, the 75 MHz gain bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life. The slew rate of the devices increases with increasing input differential voltage, thus allowing the device to handle capacitive loads while maintaining large signal amplitude.
The LM6152/LM6154 can be driven by voltages that exceed both power supply rails, thus eliminating concerns about exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.
Operating on supplies from 2.7 V to over 24 V, the LM6152/LM6154 is excellent for a very wide range of applications, from battery operated systems with large bandwidth requirements to high speed instrumentation.