封装信息
封装 | 引脚 DSBGA (YZR) | 16 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
LM48560 的特性
- Class H Topology
- Integrated Boost Converter
- Bridge-Tied Load (BTL) Output
- Selectable Differential Inputs
- Selectable Control Interfaces
- (Hardware or Software mode)
- I2C Programmable ALC
- Low Supply Current
- Minimum External Components
- Micro-Power Shutdown
- Available in Space-Saving DSBGA Package
- Key Specifications:
- Output Voltage at VDD = 3.6 V,
RL = 1.5 µF + 10 Ω, THD+N ≤ 1%- 30 VP-P (Typical)
- Quiescent Power Supply Current
at 3.6 V (ALC Enabled)- 4 mA (Typical)
- Power Dissipation at 25 VPP, 1 W (Typical)
- Shutdown Current, 0.1 µA (Typical)
- Output Voltage at VDD = 3.6 V,
LM48560 的说明
The LM48560 device is a high voltage, high efficiency, Class H driver for ceramic speakers and piezo actuators. The LM48560 devices Class H architecture offers significant power savings compared to traditional Class AB amplifiers. The device provides 30 VPP output drive while consuming just 4 mA of quiescent current from a 3.6 V supply.
The LM48560 device features TIs unique automatic level control (ALC) that provides output limiter functionality. The LM48560 device features two fully differential inputs with separate gain settings, and a selectable control interface. In software control mode, the gain control and device modes are configured through the I2C interface. In hardware control mode, the gain and input mux are configured through a pair of logic inputs.
The LM48560 device has a low power shutdown mode that reduces quiescent current consumption to 0.1 µA. The LM48560 device is available in an ultra-small 16-bump DSBGA package (1.97 mm × 1.97 mm).