封装信息
封装 | 引脚 DSBGA (YZR) | 9 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
LM4675 的特性
- Spread Spectrum Architecture Reduces EMI
- Mono Class D Operation
- No Output Filter Required for Inductive Loads
- Externally Configurable Gain
- Very Fast Turn On Time: 17μs (typ)
- Minimum External Components
- "Click and Pop" Suppression Circuitry
- Micro-Power Shutdown Mode
- Available in Space-Saving 0.5mm Pitch DSBGA and WSON Packages
Key Specifications
- Efficiency at 3.6V, 400mW into 8Ω Speaker: 89% (typ)
- Efficiency at 3.6V, 100mW into 8Ω Speaker: 80% (typ)
- Efficiency at 5V, 1W into 8Ω Speaker: 89% (typ)
- Quiescent Current, 3.6V Supply: 2.2mA (typ)
- Total Shutdown Power Supply Current: 0.01µA (typ)
- Single Supply Range: 2.4V to 5.5V
- PSRR, f = 217Hz: 82dB
All trademarks are the property of their respective owners.
LM4675 的说明
The LM4675 is a single supply, high efficiency, 2.65W, mono, Class D audio amplifier. A spread spectrum, filterless PWM architecture reduces EMI and eliminates the output filter, reducing external component count, board area consumption, system cost, and simplifying design.
The LM4675 is designed to meet the demands of mobile phones and other portable communication devices. Operating on a single 5V supply, it is capable of driving a 4Ω speaker load at a continuous average output of 2.2W with less than 1% THD+N. Its flexible power supply requirements allow operation from 2.4V to 5.5V. The wide band spread spectrum architecture of the LM4675 reduces EMI-radiated emissions due to the modulator frequency.
The LM4675 has high efficiency with speaker loads compared to a typical Class AB amplifier. With a 3.6V supply driving an 8Ω speaker, the IC's efficiency for a 100mW power level is 80%, reaching 89% at 400mW output power.
The LM4675 features a low-power consumption shutdown mode. Shutdown may be enabled by driving the Shutdown pin to a logic low (GND).
The gain of the LM4675 is externally configurable which allows independent gain control from multiple sources by summing the signals. Output short circuit and thermal overload protection prevent the device from damage during fault conditions.