封装信息
封装 | 引脚 SOT-23 (DBV) | 5 |
工作温度范围 (°C) 120 to 150 |
包装数量 | 包装 1,000 | SMALL T&R |
LM27 的特性
- Internal Comparator with Pin Selectable 2°C
or 10°C Hysteresis - No External Components Required
- Open-drain or Push-pull Digital Output;
Supports CMOS Logic Levels - Internal Temperature Sensor with VTEMP Output Pin
- VTEMP Output Allows After-assembly System Testing
- Internal Voltage Reference and DAC for Trip-point Setting
- Currently Available in 5-pin SOT-23 Plastic Package
- Excellent Power Supply Noise Rejection
Key Specifications
- Power Supply Voltage 2.7V to 5.5V
- Power Supply Current 40µA (Max), 15µA (Typ)
- Hysteresis Temperature 2°C or 10°C (Typ)
- Temperature Trip Point Accuracy ±3°C (Max)
All trademarks are the property of their respective owners.
LM27 的说明
The LM27 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of +120°C to +150°C in 1°C increments. The LM27 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.7mV/°C output slope.
Currently, there are several standard parts available, see . For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM27 is currently available in a 5-lead SOT-23 package.