24-pin (PWP) package image

DRV10983SQPWPRQ1 正在供货

汽车类 12V 电池、3.5A 峰值无传感器正弦控制三相 BLDC 电机驱动器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 HTSSOP (PWP) | 24
工作温度范围 (°C) -40 to 125
包装数量 | 包装 2,000 | LARGE T&R

DRV10983-Q1 的特性

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 1C
    • Device CDM ESD classification level C4A
  • Operation voltage range:
    • Motor operation, 6.2 V to 28 V
    • Register setting preserved, 4.5 V to 45 V
  • Supports load dump voltage up to 45 V
  • Total driver H + L rDS(on)
    • 250 mΩ at TA = 25°C
    • 325 mΩ at TA = 125°C
  • Drive current: 2-A continuous winding current (3-A Peak)
  • Configurable output PWM slew rate and frequency for EMI management
  • Sensorless proprietary Back Electromotive Force (BEMF) control scheme (no need of hall sensors)
  • Continuous sinusoidal 180° commutation
  • Initial position-detect algorithm to avoid back spin during start-up
  • No external sense resistor required
  • Flexible user interface options:
    • I2C interface: access registers for command and feedback
    • Dedicated SPEED pin: accepts either analog or PWM input
    • Dedicated FG pin: provides TACH feedback
    • Spin-up profile can be customized with EEPROM
    • Forward-reverse control with DIR pin
  • Integrated buck converter to efficiently provide 5‑V and 3.3-V LDOs for internal and external circuits
  • Supply current 8.5 mA with standby version (DRV10983SQ)
  • Supply current of 48 µA with sleep version (DRV10983Q)
  • Protection features
    • Overcurrent protection (protection for phase-to-phase, phase-to-GND and phase-to-vCC shorts
    • Lock detection
    • Anti-Voltage Surge (AVS) protection
    • UVLO protection
    • Thermal shutdown protection
  • Thermally enhanced package

DRV10983-Q1 的说明

The DRV10983-Q1 device is a 3-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count fan and pump applications.

The DRV10983-Q1 device preserves register setting down to 4.5 V and delivers current to the motor with supply voltage as low as 6.2 V. If the power supply voltage is higher than 28 V, the device stops driving the motor and protects the DRV10983-Q1 circuitry. This function is able to handle a load dump condition up to 45 V.

TI provides DRV10983-Q1 tuning Guide for quick setup and tuning of the device for optimal performance.

  • Device Options:
  • DRV10983Q: Sleep Version
  • DRV10983SQ: Standby Version

The DRV10983-Q1 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through both the FG pin and the I2C interface simultaneously.

The DRV10983-Q1 device features an integrated buck regulator to step down the supply voltage efficiently to 5 V for powering both internal and external circuits. The 3.3-V LDO also may be used to provide power for external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (8.5 mA) version (DRV10983SQ) leaves the regulator running and the sleep mode (48 µA) version (DRV10983Q) shuts the regulator off. Use the standby mode version in applications where the regulator is used to power an external microcontroller. Throughout this data sheet, the DRV10983-Q1 part number is used for both devices for example DRV10983Q (sleep version) and DRV10983SQ (standby version), except for specific discussions of sleep vs standby functionality.

An I2C interface allows the user to reprogram specific motor parameters in registers and to program the EEPROM to help optimize the performance for a given application. The DRV10983-Q1 device is available in a thermally-efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating ambient temperature is specified from –40°C to 125°C.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息