封装信息
封装 | 引脚 VSSOP (DGK) | 8 |
工作温度范围 (°C) -40 to 105 |
包装数量 | 包装 80 | TUBE |
DAC8532 的特性
- 16-Bit Monotonic Over Temperature
- MicroPower Operation: 500 µA at 5 V
- Power-On Reset to Zero-Scale
- Power Supply: 2.7 V to 5.5 V
- Settling Time: 10 µs to ±0.003% FSR
- Ultra-Low AC Crosstalk: –100 dB Typ
- Low-Power Serial Interface With
Schmitt-Triggered Inputs - On-Chip Output Buffer Amplifier With Rail-to-Rail
Operation - Double-Buffered Input Architecture
- Simultaneous or Sequential Output Update
and Powerdown - Available in a Tiny VSSOP-8 Package
DAC8532 的说明
The DAC8532 is a dual channel, 16-bit digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7 V to 5.5 V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30 MHz for VDD = 5 V.
The DAC8532 requires an external reference voltage to set the output range of each DAC channel. The device incorporates a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8532 provides a flexible power-down feature, accessible over the serial interface, that reduces the current consumption of the device to 200 nA at 5 V.
The low-power consumption of the device in normal operation makes it ideally suited to portable battery-operated equipment and other low-power applications. The power consumption is 2.5 mW at 5 V, reducing to 1 µW in power-down mode.
The DAC8532 is available in a VSSOP-8 package with a specified operating temperature range of –40°C to 105°C.