封装信息
封装 | 引脚 VSSOP (DGS) | 10 |
工作温度范围 (°C) -40 to 105 |
包装数量 | 包装 3,500 | LARGE T&R |
DAC124S085 的特性
- Ensured Monotonicity
- Low Power Operation
- Rail-to-Rail Voltage Output
- Power-On Reset to 0 V
- Simultaneous Output Updating
- Wide Power Supply Range: 2.7 V to 5.5 V
- Industrys Smallest Package
- Power-Down Modes
- Resolution: 12 Bits
- INL: ±8 LSB (Maximum)
- DNL: 0.7 to 0.5 LSB (Maximum)
- Setting Time: 8.5 µs (Maximum)
- Zero Code Error: 15 mV (Maximum)
- Full-Scale Error: 0.75% FS (Maximum)
- Supply Power:
- Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
(Typical) - Power Down: 0.3 µW at 3 V or 0.8 µW at 5 V
(Typical)
- Normal: 1.1 mW at 3 V or 2.4 mW at 5 V
DAC124S085 的说明
The DAC124S085 device is a full-featured, general-purpose, quad, 12-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 1.1 mW at 3 V and 2.4 mW at 5 V. The DAC124S085 is packaged in 10-pin WSON and VSSOP packages.
The 10-pin SON package makes the DAC124S085 the smallest quad DAC in its class. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7-V to 3.6-V range. The serial interface is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.
The reference for the DAC124S085 serves all four channels and can vary in voltage between 1 V and VA, providing the widest possible output dynamic range. The DAC124S085 has a 16-bit input shift register that controls the outputs to be updated, the mode of operation, the power-down condition, and the binary input data. All four outputs can be updated simultaneously or individually depending on the setting of the two mode of operation bits.
A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt with three different termination options.
The low power consumption and small packages of the DAC124S085 make it an excellent choice for use in battery-operated equipment.
The DAC124S085 is one of a family of pin-compatible DACs, including the 8-bit DAC084S085 and the 10-bit DAC104S085. The DAC124S085 operates over the extended industrial temperature range of 40°C to 105°C.