封装信息
封装 | 引脚 SOP (NS) | 16 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 2,000 | LARGE T&R |
CD74HC4316 的特性
- Wide Analog-Input-Voltage Range VCC VEE...0V to 10V
- Low "ON" Resistance
- 45 (Typ)...VCC = 4.5V
- 35 (Typ)...VCC = 6V
- 30 (Typ)...VCC VEE = 9V
- Fast Switching and Propagation Delay Times
- Low "OFF" Leakage Current
- Built-In "Break-Before-Make" Switching
- Logic-Level Translation to Enable 5V Logic to Accommodate ±5V Analog Signals
- Wide Operating Temperature Range . . . 55°C to 125°C
- HC Types
- 2V to 10V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il 1µA at VOL, VOH
CD74HC4316 的说明
The HC4316 and CD74HCT4316 contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.
In addition these devices contain logic-level translation circuits that provide for analog signal switching of voltages between ±5V via 5V logic. Each switch is turned on by a high-level voltage on its select input (S) when the common Enable (E) is Low. A High E disables all switches. The digital inputs can swing between VCC and GND; the analog inputs/outputs can swing between VCC as a positive limit and VEE as a negative limit. Voltage ranges are shown in Figures 2 and 3.