封装信息
封装 | 引脚 CDIP (J) | 16 |
工作温度范围 (°C) -55 to 125 |
包装数量 | 包装 25 | TUBE |
CD54HCT4060 的特性
- Onboard Oscillator
- Common Reset
- Negative Edge Clocking
- Fanout (Over Temperature Range)
- Standard Outputs . . . . 10 LSTTL Loads
- Bus Driver Outputs . . . . 15 LSTTL Loads
- Wide Operating Temperature Range . . . 55°C to 125°C
- Balanced Propagation Delay and Transition Times
- Significant Power Reduction Compared to LSTTL Logic ICs
- HC Types
- 2V to 6V Operation
- High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
- HCT Types
- 4.5V to 5.5V Operation
- Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
- CMOS Input Compatibility, Il 1µA at VOL, VOH
Data sheet acquired from Harris Semiconductor
CD54HCT4060 的说明
The HC4060 and HCT4060 each consist of an oscillator section and 14 ripple-carry binary counter stages. The oscillator configuration allows design of either RC or crystal oscillator circuits. A Master Reset input is provided which resets the counter to the all-0s state and disables the oscillator. A high level on the MR line accomplishes the reset function. All counter stages are master-slave flip-flops. The state of the counter is advanced one step in binary order on the negative transition of O). All inputs and outputs are buffered. Schmitt trigger action on the input-pulse-line permits unlimited rise and fall times.
In order to achieve a symmetrical waveform in the oscillator section the HCT4060 input pulse switch points are the same as in the HC4060; only the MR input in the HCT4060 has TTL switching levels.