40-pin (RHA) package image

CC2530F128RHAR 正在供货

具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CC2530F128RHAT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAUAG | NIPDAU
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A992C

更多 CC2530-RF4CE 信息

封装信息

封装 | 引脚 VQFN (RHA) | 40
工作温度范围 (°C) -40 to 125
包装数量 | 包装 2,500 | LARGE T&R

CC2530-RF4CE 的特性

  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Very Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
  • Low Power
    • Active-Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
      With Code Prefetch
    • 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support
  • Peripherals
    • Powerful Five-Channel DMA
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers
      (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2530 Development Kit
    • CC2530 ZigBee Development Kit
    • CC2530 RemoTI Development Kit for RF4CE
    • SmartRF Software
    • Packet Sniffer
    • IAR Embedded Workbench Available
  • APPLICATIONS
    • 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Systems (64-KB Flash and Higher)
    • ZigBee Systems (256-KB Flash)
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.

CC2530-RF4CE 的说明

The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CC2530F128RHAT 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 250 | SMALL T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息