32-pin (RHB) package image

CC1101QRHBRG4Q1 正在供货

低成本低功耗低于 1GHz 的射频收发器

正在供货 custom-reels 定制 可提供定制卷带

定价

数量 价格
+

质量信息

等级 Automotive
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A991B

封装信息

封装 | 引脚 VQFN (RHB) | 32
工作温度范围 (°C) -40 to 125
包装数量 | 包装 3,000 | LARGE T&R

CC1101-Q1 的特性

  • Qualification in Accordance With AEC-Q100 Grade 1
  • Extended Temperature Range Up To 125°C
  • Radio-Frequency (RF) Performance
    • High Sensitivity (–114 dBm at 1.2 kBaud, 315 MHz,
      1% Packet Error Rate)
    • Low Current Consumption (15.5 mA in Receive,
      1.2 kBaud, 315 MHz)
  • Programmable Output Power up to +10 dBm for All Supported Frequencies
  • Excellent Receiver Selectivity and Blocking Performance
  • Programmable Data Rate From 1.2 kBaud to 250 kBaud
  • Frequency Bands: 310 MHz to 348 MHz, 420 MHz to 450 MHz,
    and 779 MHz to 928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK Supported, as Well as OOK and
      Flexible ASK Shaping
    • Suitable for Frequency-Hopping Systems Due to a Fast Settling
      Frequency Synthesizer: 90-µs Settling Time
    • Automatic Frequency Compensation (AFC) Can Align Frequency
      Synthesizer to Received Center Frequency
    • Integrated Analog Temperature Sensor
  • Digital Features
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word
      Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Efficient SPI Interface: All Registers Can Be Programmed With
      One Burst Transfer
    • Digital RSSI Output
    • Programmable Channel Filter Bandwidth
    • Programmable Carrier Sense (CS) Indicator
    • Programmable Preamble Quality Indicator (PQI) for Improved Protection
      Against False Sync Word Detection in Random Noise
    • Support for Automatic Clear Channel Assessment (CCA) Before
      Transmitting (for Listen-Before-Talk Systems)
    • Support for Per-Package Link Quality Indication (LQI)
    • Optional Automatic Whitening and Dewhitening of Data
  • Low-Power Features
    • Fast Startup Time: 240 µs From Sleep to Receive (RX) or Transmit (TX) Mode
    • Wake-On-Radio Functionality for Automatic Low-Power RX Polling
    • Separate 64-Byte RX and TX Data FIFOs (Enables Burst Mode Data Transmission)
  • General
    • Few External Components: Completely On-Chip Frequency Synthesizer,
      No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size QFN 5-mm×5-mm 32-Pin Package
    • Suited for Systems Compliant With EN 300 220 (Europe)
      and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Receive/Transmit
      Mode for Backward Compatibility With Existing Radio Communication Protocols
    • Designed for Automotive Applications
  • APPLICATIONS
    • Ultra-Low-Power Wireless Applications in the 315/433/868/915-MHz
      ISM/SRD Bands
    • Remote Keyless Entry Systems
    • Passive Entry/Passive Start Systems
    • Vehicle Service Links
    • Garage Door Opener
    • TPMS Systems

SmartRF Is a trademark of Texas Instruments

CC1101-Q1 的说明

The CC11x1-Q1 device family is designed for very low-power wireless applications. The circuits are mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315 MHz, 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for operation at other frequencies in the 310-MHz to 348-MHz, 420-MHz to 450-MHz, and 779-MHz to 928-MHz bands.

The devices integrate a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 250 kBaud. CC11x1-Q1 family provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters and the 64-byte transmit/receive FIFOs can be controlled via an SPI interface. In a typical system, the devices are used together with a microcontroller and a few additional passive components.

定价

数量 价格
+

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息