30-pin (DBT) package image

BQ30Z554DBTR-R1

正在供货

2 节、3 节和 4 节串联锂离子电池组管理器 | DBT | 30 | -40 to 85

正在供货 可提供定制卷带
等同于: BQ30Z554DBTR-R1.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

BQ30Z554DBT-R1 正在供货
包装数量 | 包装 60 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TSSOP (DBT) | 30
工作温度范围 (°C) -40 to 85
包装数量 | 包装 2,000 | LARGE T&R

BQ30Z554-R1 的特性

  • Fully Integrated 2-Series, 3-Series, and 4-Series
    Li-Ion or Li-Polymer
    Cell Battery Pack Manager and Protection
  • High Side N-CH Protection FET Drive
  • Impedance Track Gas Gauging
  • Integrated Cell Balancing While Charging or At Rest
  • PF Snapshot and Black Box Technology Analyze
    Returned Packs
  • AC Peak Power Information Capability
    (TURBO Mode)
  • SBS v1.1 Interface
  • Low Power Modes
    • Low Power: < 180 µA
    • Sleep < 76 µA
  • Complete Set of Advanced Protections:
    • Internal Cell Short
    • Cell Imbalance
    • Cell Voltage
    • Overcurrent
    • Temperature
    • FET Protection
  • Sophisticated Charge Algorithms
    • JEITA
    • Enhanced Charging
    • Adaptive Charging
    • Cell Balancing While Charging or At Rest
  • General Purpose Output for Power Interrupt
  • Diagnostic Lifetime Data Monitor
  • SHA-1 Authentication
  • Small Package: TSSOP

BQ30Z554-R1 的说明

The bq30z554-R1 device is a fully integrated Impedance Track gas gauge and analog monitoring single-package solution that provides protection and monitoring with authentication for 2-series, 3-series, and 4-series cell Li-Ion battery packs. The bq30z554-R1 device incorporates sophisticated algorithms that offer cell balancing while charging or at rest.

The device communicates via an SBS v1.1 interface, providing high accuracy cell parameter reporting and control of battery pack operation, and can be designed into systems that require AC peak power (TURBO mode), using a method to ensure that system performance is not disrupted.

An optimum balance of quick response hardware-based protection along with intelligent CPU control delivers an ideal pack solution. The device has flexible user-programmable settings of critical system parameters, such as voltage, current, temperature, and cell imbalance, among other conditions.

The bq30z554-R1 device has advanced charge algorithms, including JEITA support, enhanced cell charging, and adaptive charging compensating charge losses, enabling faster charging. In addition, the bq30z554-R1 device can monitor critical parameters over the life of the battery pack, tracking usage conditions.

A general purpose output is used for power interruption, employing an external push button switch.

The advanced snapshot and black box functionality show critical information for analysis of returned battery packs.

SHA-1 authentication with secure memory for authentication keys enables identification for genuine battery packs beyond doubt.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

BQ30Z554DBT-R1 正在供货
包装数量 | 包装 60 | TUBE
库存
缺货
Not available
数量 | 价格 1ku | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息