封装信息
封装 | 引脚 VQFN (RGZ) | 48 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
ADS8413 的特性
- 2-MHz Sample Rate
- 16-Bit Resolution
- SNR 92 dB at 10 kHz I/P
- THD -107 dB at 10 kHz I/P
- ±1 LSB Typ, ±2 LSB INL Max
- +0.7/-0.5 LSB Typ, +1.5/-1 LSB DNL Max
- Unipolar Differential Input Range: -4 V to 4 V
- Internal Reference
- Internal Reference Buffer
- 200-Mbps LVDS Serial Interface
- Optional 200-MHz Internal Interface Clock
- 16-/8-Bit Data Frame
- Zero Latency at Full Speed
- Power Dissipation: 290 mW at 2 MSPS
- Nap Mode (125 mW Power Dissipation)
- Power Down (5 µW)
- 48-Pin QFN Package
- APPLICATIONS
- Medical Instrumentation
- HIgh-Speed Data Acquisiton Systems
- High-Speed Close-Loop Systems
- Communication
ADS8413 的说明
The ADS8413 is a 16-bit, 2-MSPS, analog-to-digital (A/D) converter with 4-V internal reference. The device includes a capacitor based SAR A/D converter with inherent sample and hold.
The ADS8413 also includes a 200-Mbps, LVDS, serial interface. This interface is designed to support daisy chaining or cascading of multiple devices. A selectable 16-/8-bit data frame mode enables the use of a single shift register chip (SN65LVDS152) for converting the data to parallel format.
The ADS8413 unipolar differential input range supports a differential input swing of -Vref to +Vref with a common-mode voltage of +Vref/2.
The nap feature provides substantial power saving when used at lower conversion rates.
The ADS8413 is available in a 48-pin QFN package.