封装信息
封装 | 引脚 PDIP (N) | 16 |
工作温度范围 (°C) |
包装数量 | 包装 25 | TUBE |
ADS7812 的特性
- 20µs max CONVERSION TIME
- SINGLE +5V SUPPLY OPERATION
- PIN-COMPATIBLE WITH 16-BIT ADS7813
- EASY-TO-USE SERIAL INTERFACE
- 0.3" DIP-16 AND SO-16
- ±0.5LSB max INL AND DNL
- 72dB min SINAD
- USES INTERNAL OR EXTERNAL REFERENCE
- MULTIPLE INPUT RANGES
- 35mW max POWER DISSIPATION
- NO MISSING CODES
- 50µW POWER DOWN MODE
- APPLICATIONS
- DATA ACQUISITION SYSTEMS
- INDUSTRIAL CONTROL
- TEST EQUIPMENT
- DIGITAL SIGNAL PROCESSING
Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are the property of their respective owners.
ADS7812 的说明
The ADS7812 is a low-power, single +5V supply, 12-bit sampling analog-to-digital converter. It contains a complete 12-bit capacitor-based SAR A/D with a sample/hold, clock, reference, and serial data interface.
The converter can be configured for a variety of input ranges including ±10V, ±5V, 0V to 10V, and 0.5V to 4.5V. A high impedance 0.3V to 2.8V input range is also available (input impedance > 10M). For most input ranges, the input voltage can swing to +16.5V or 16.5V without damage to the converter.
A flexible SPI compatible serial interface allows data to be synchronized to an internal or external clock. The ADS7812 is specified at a 40kHz sampling rate over the 40°C to +85°C temperature range. It is available in a 0.3" DIP-16 or an SO-16 package.