封装信息
封装 | 引脚 SOIC (DW) | 20 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 25 | TUBE |
ADS7808 的特性
- 100kHz SAMPLING RATE
- 72dB SINAD WITH 45kHz INPUT
- ±1/2 LSB INL AND DNL
- SIX SPECIFIED INPUT RANGES
- SERIAL OUTPUT
- SINGLE +5V SUPPLY OPERATION
- PIN-COMPATIBLE WITH 16-BIT ADS7809
- USES INTERNAL OR EXTERNAL REFERENCE
- 100mW MAX POWER DISSIPATION
- 0.3" SO-20
- SIMPLE DSP INTERFACE
Note: Recommended Voltage Reference: REF02 and REF102
All trademarks are the property of their respective owners.
ADS7808 的说明
The ADS7808 is a complete 12-bit sampling analog-to-digital using state-of-the-art CMOS structures. It contains a 12-bit capacitor-based SAR A/D with S/H, reference, clock, and a serial data interface. Data can be output using the internal clock, or can be synchronized to an external data clock. The ADS7808 also provides an output synchronization pulse for ease of use with standard DSP processors.
The ADS7808 is specified at a 100kHz sampling rate, and guaranteed over the full temperature range. Laser-trimmed scaling resistors provide various input ranges including ±10V and 0V to 5V, while an innovative design operates from a single +5V supply, with power dissipation under 100mW.
The ADS7808 is available in a 0.3" SO-20, fully specified for operation over the industrial 40°C to +85°C range.