封装信息
封装 | 引脚 VQFN (RHB) | 32 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 250 | SMALL T&R |
ADS6124 的特性
- Maximum Sample Rate: 125 MSPS
- 12-Bit Resolution with No Missing Codes
- 3.5 dB Coarse Gain and up to 6 dB Programmable Fine Gain for SNR/SFDR Trade-Off
- Parallel CMOS and Double Data Rate (DDR) LVDS Output Options
- Supports Sine, LVCMOS, LVPECL, LVDS Clock Inputs and Clock Amplitude Down to 400 mVPP
- Clock Duty Cycle Stabilizer
- Internal Reference with Support for External Reference
- No External Decoupling Required for References
- Programmable Output Clock Position and Drive Strength to Ease Data Capture
- 3.3 V Analog and 1.8 V to 3.3 V Digital Supply
- 32-QFN Package (5 mm × 5 mm)
- Pin Compatible 12-Bit Family (ADS612X)
- APPLICATIONS
- Wireless Communications Infrastructure
- Software Defined Radio
- Power Amplifier Linearization
- 802.16d/e
- Test and Measurement Instrumentation
- High Definition Video
- Medical Imaging
- Radar Systems
ADS6124 的说明
ADS6125/ADS6124/ADS6123/ADS6122 (ADS612X) is a family of 12-bit A/D converters with sampling frequencies up to 125 MSPS. It combines high performance and low power consumption in a compact 32 QFN package. Using an internal high bandwidth sample and hold and a low jitter clock buffer helps to achieve high SNR and high SFDR even at high input frequencies.
It features coarse and fine gain options that are used to improve SFDR performance at lower full-scale analog input ranges.
The digital data outputs are either parallel CMOS or DDR LVDS (Double Data Rate). Several features exist to ease data capture such as controls for output clock position and output buffer drive strength, and LVDS current and internal termination programmability.
The output interface type, gain, and other functions are programmed using a 3-wire serial interface. Alternatively, some of these functions are configured using dedicated parallel pins so that the device comes up in the desired state after power-up.
ADS612X includes internal references, while eliminating the traditional reference pins and associated external decoupling. External reference mode is also supported.
The devices are specified over the industrial temperature range (-40°C to 85°C).