封装信息
封装 | 引脚 VQFN (RGZ) | 48 |
工作温度范围 (°C) -40 to 85 |
包装数量 | 包装 2,500 | LARGE T&R |
ADS4126 的特性
- Maximum Sample Rate: 250MSPS
- Ultralow Power with 1.8V Single Supply:
- 201mW Total Power at 160MSPS
- 265mW Total Power at 250MSPS
- High Dynamic Performance:
- SNR: 70.6dBFS at 170MHz
- SFDR: 84dBc at 170MHz
- Dynamic Power Scaling with Sample Rate
- Output Interface:
- Double Data Rate (DDR) LVDS with Programmable Swing and Strength
- Standard Swing: 350mV
- Low Swing: 200mV
- Default Strength: 100Ω Termination
- 2x Strength: 50Ω Termination
- 1.8V Parallel CMOS Interface Also Supported
- Double Data Rate (DDR) LVDS with Programmable Swing and Strength
- Programmable Gain up to 6dB for SNR/SFDR Trade-Off
- DC Offset Correction
- Supports Low Input Clock Amplitude Down To 200mVPP
- Package: QFN-48 (7mm × 7mm)
PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.
ADS4126 的说明
The ADS412x/4x are a family of 12-bit/14-bit analog-to-digital converters (ADCs) with sampling rates up to 250MSPS. These devices use innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8V supply. The devices are well-suited for multi-carrier, wide bandwidth communications applications.
The ADS412x/4x have fine gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at high input frequencies. They include a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled down power with no loss in performance.
The ADS412x/4x are available in a compact QFN-48 package and are specified over the industrial temperature range (–40°C to +85°C)